IESNA:LM-63-2002
[TEST]P1334910
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2510-583-75)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]2/13/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - IRIS
[LUMCAT]P3A02R25B2750DE010 E3A451MW_5000K
[LUMINAIRE]3in Adjustable Boosted Cyan Tunable White LED luminaire with, R25 optic, 5000K CCT AND, 80CRI , E3A451MW TRIM
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000
[_SEARCH_APPLICATION]  Indoor, Architectural, Amusement, Corridor, Recreation, Decorative, Hotel, Hospitality, Office
[_SEARCH_MOUNTING] Ceiling, Suspended
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]120
TILT=NONE
1 -1 1 55 17 1 1 -0.25 -0.25 0
1 1 2.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 31 32 33 34 35 36 37
38 39 40 41 42 43 44 45 46 47
48 49 50 51 52 53 54 55 56 57
58 59 60 62.5 65 67.5 70 72.5 75 77.5
80 82.5 85 87.5 90
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
45 67.5 90 112.5 135 157.5 180
6.1 6.7 7 7.1 6.9 6.9 7.5 11 25.8 44.7
71.5 124.3 218 272 319 374.4 418.9 451.5 486.1 507.7
530 545.4 557 564.2 570.2 573.6 575.5 573.4 559.7 535.5
510.2 473 438.8 412 384.2 361.4 328.1 292.7 249.6 208.4
154.2 104.6 79 27.7 5.7 0.7 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
6.1 6.7 7 7 6.9 6.9 7.5 10.7 25.7 44
73 125.2 218.9 264.6 318.4 370.2 407.5 449.1 478.6 503.3
521 536.1 548 555.9 561.7 565.1 566.6 564.6 552.9 530.1
502.3 468.3 435.6 408.2 382.1 358.3 326.8 288.5 249.4 201.8
150.7 104.5 77.1 28.7 6.2 0.6 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
6.1 6.7 7 7 6.9 6.9 7.5 10.6 25.1 43.1
69.8 119 208.4 252.5 304.2 350.3 399.3 433.1 462.9 487.8
505.7 520.5 532.2 540.1 545.6 549.4 550.9 549.4 539 516.6
489.8 457.2 420.1 397 372.1 346.1 319 280.6 235.3 188.2
147.1 100.3 68.6 25.2 5.4 0.6 0.3 0.3 0.2 0.2
0.1 0.1 0.1 0 0
6.1 6.7 7 7 6.9 6.9 7.4 10.1 23.9 42.1
67.3 110.8 190.9 235.5 278.5 326 371.5 407.2 439.5 463.6
482.6 497.5 508.6 516.6 521.5 524.8 526.3 524.8 516.4 499.8
472.5 438 405.9 379.4 354 330 302.1 267.2 224.1 177.1
130.8 88 60.5 20.9 5.1 0.6 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
6.1 6.7 7 7 6.8 6.8 7.3 9.6 22.5 39.7
63 101 170.6 209.8 252.7 291.9 335.5 370.5 403.8 428.6
448.3 463.9 475.4 483.3 488.2 491.1 492.4 490.2 483.2 469.8
447.2 417 383.6 355.7 330.6 304.8 274.8 242 201.8 153.1
108.7 75.2 47.3 15.9 4 0.5 0.3 0.2 0.2 0.2
0.1 0.1 0 0 0
6.1 6.7 7 7 6.8 6.8 7.2 9.1 20.9 36.9
57.9 90.1 152.8 182.9 219.4 258.4 292.8 326.9 358.7 385.5
407.8 423.8 436.3 443.5 449.6 452.5 453.2 450.9 445 434.1
414.6 388.3 356.8 324.5 299.6 272.7 239.8 209.4 167.2 126.8
89.9 56 35.4 13.1 3.5 0.5 0.3 0.2 0.2 0.2
0.1 0.1 0.1 0 0
6.1 6.5 7 7 6.8 6.7 7.1 8.7 19.3 33.9
52.3 79.5 128.6 153.9 183.4 211.9 243.1 276.7 302.3 331
351.8 368.3 382.1 391 396.5 399.5 399.7 397.6 392.2 382.3
365.9 342.8 311.4 281.7 252.9 221.6 193.3 160.6 128.3 95.2
68 42.5 25.1 10 3.1 0.5 0.2 0.2 0.2 0.1
0.1 0.1 0.1 0 0
6.1 6.5 6.9 7 6.7 6.7 7 8.2 17.5 30.5
47.6 71.6 107.4 128.2 149.9 173.7 198.8 224.9 247.5 271.4
289.8 305.4 319.2 328.2 333.9 336.5 336 333.2 327.7 317.2
301.9 282.3 256.4 222.8 194.3 167.8 141.3 117.1 91.4 68.5
48.2 32.7 19.3 8.1 2.6 0.5 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
6.1 6.7 6.9 6.9 6.7 6.5 6.9 7.8 15 27.2
41.7 61.7 87.9 103.5 119.6 136.2 156.9 174.2 194.4 210.5
225.2 238.1 248.9 256.2 261.1 262.8 261.7 257.2 250.4 240.8
226.2 208.3 186.2 160.7 136 115.2 96.1 77.7 63.1 49.4
36.5 25.1 15.6 6.7 2.2 0.4 0.2 0.2 0.1 0.1
0.1 0.1 0.1 0 0
6.1 6.5 6.9 6.9 6.7 6.4 6.7 7.5 13.3 23.8
36.2 52.6 72.8 83.6 94.6 106.9 118.7 132.4 144.8 157.1
168 176.1 183.2 188 190.4 190.1 187.5 182.6 176.5 167.3
155.2 142.1 125.9 106.5 90.1 75.7 64.2 54.1 45.1 36.5
27.9 20.5 13.2 5.4 1.9 0.4 0.2 0.1 0.1 0.1
0.1 0.1 0.1 0 0
6.1 6.5 6.7 6.5 6.2 5.7 5.3 5.1 5.1 5.4
6.2 7.8 9.2 9.6 9.9 10.1 10.2 10.2 10.1 9.9
9.6 9.2 8.7 8.1 7.7 7 6.3 5.6 4.8 3.8
3.4 3 2.6 2.1 1.7 1.5 1.3 1 0.8 0.6
0.4 0.3 0.2 0 0 0.1 0.1 0.1 0.1 0.1
0.1 0.2 0.1 0.1 0
6.1 6.4 6.3 6 5.7 5.1 4.5 3.9 3.5 3.1
2.7 2.3 2 1.9 1.7 1.6 1.5 1.3 1.2 1.1
1 0.8 0.7 0.7 0.6 0.5 0.4 0.4 0.3 0.2
0.2 0.2 0.2 0.1 0.1 0.1 0.1 0.1 0.1 0.2
0.2 0.2 0.2 0.2 0.2 0.2 0.3 0.3 0.3 0.3
0.4 0.4 0.3 0.3 0
6.1 6.2 5.9 5.5 5 4.4 3.8 3.4 2.9 2.5
2.2 1.9 1.7 1.6 1.6 1.5 1.4 1.4 1.3 1.3
1.2 1.2 1.1 1.1 1.1 1 1 1 0.8 0.8
0.8 0.8 0.8 0.7 0.7 0.7 0.7 0.7 0.6 0.6
0.6 0.6 0.6 0.6 0.6 0.5 0.5 0.5 0.5 0.5
0.5 0.5 0.4 0.4 0
6.1 5.9 5.6 5.1 4.5 4 3.6 3.2 2.9 2.5
2.3 2.1 2 2 1.9 1.9 1.8 1.8 1.8 1.7
1.7 1.6 1.6 1.6 1.6 1.6 1.5 1.5 1.5 1.5
1.5 1.4 1.4 1.4 1.4 1.4 1.3 1.3 1.3 1.3
1.3 1.3 1.2 1.2 1.1 1.1 1 1 0.8 0.7
0.6 0.5 0.4 0.3 0
6.1 5.8 5.3 4.9 4.3 3.9 3.6 3.3 3 2.9
2.6 2.5 2.4 2.3 2.3 2.3 2.3 2.2 2.2 2.2
2.2 2.2 2.1 2.1 2.1 2.1 2.1 2.1 2.1 2
2 2 2 2 2 2 2 2 1.9 1.9
1.9 1.9 1.9 1.8 1.7 1.6 1.6 1.4 1.3 1.2
1 0.7 0.5 0.2 0
6.1 5.7 5.2 4.8 4.3 4 3.7 3.4 3.3 3.1
3 2.9 2.7 2.7 2.7 2.7 2.7 2.6 2.6 2.6
2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6
2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6 2.6
2.5 2.5 2.5 2.4 2.4 2.3 2.2 2 1.9 1.7
1.5 1.2 0.7 0.4 0
6.1 5.7 5.2 4.6 4.3 4 3.8 3.5 3.3 3.2
3.1 3 3 3 2.9 2.9 2.9 2.9 2.9 2.9
2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9 2.9
2.9 2.9 2.9 2.9 3 2.9 2.9 2.9 2.9 2.7
2.7 2.7 2.7 2.6 2.5 2.4 2.3 2.2 2 1.8
1.6 1.3 0.8 0.4 0
